??
CAD model selection
Selectable products: 1
65300
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6961X - Support Element, block-type
Bill of material
65300
BESTNR
Order No.
65300
ARTNR
Article No.
6961L-20
GS
Type
Normally retracted
FN
Function
Contact force F1 depedent on air pressure at max. 10 bar
PDF
catalog sheet
PDF
F1
Contact force F1
440 N
F2
Support force F2
20 kN
H
10 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
13.0 cm^3
LK
Piston area
4.90 cm2
A
80 mm
B
60 mm
C
104 mm
D
113.5 mm
E
Width across flats
SW 22 mm
F
Diameter
10.5 mm
G
Thread
M 12
J
60 mm
K
40 mm
L
33 mm
M
40 mm
N
40.0 mm
O
20 mm
P
14.0 mm
R
Thread
G 1/8 Inch
S
62 mm
V
39 mm
W
Diameter
25 mm
X
44 mm
Z
Width across flats
Sw 6 mm
OR1
OR-1 - O-ring
161554
GEW
Weight
3100 g
VERS
2
G1
22.5 mm
C1
11 mm
L2
9.000 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772065300
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D