??
CAD model selection
Selectable products: 1
65086
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6962 F - L - Support Element, cartridge type
Bill of material
65086
BESTNR
Order No.
65086
ARTNR
Article No.
AMF 6962L-12
GS
Type
Normally retracted
FN
Function
Contact force F1 depedent on air pressure at max. 10 bar
PDF
catalog sheet
PDF
F2
Support force at 400 bar
12 kN
H
8 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
8.0 cm^3
KF
Piston area
3.14 cm^2
C
87 mm
D
Diameter
40 mm
E
Width across flats
17 mm
F
Width across flats
46 mm
G
Thread
M 42 x 1,5 mm
K
Thread
M10 mm
L
94.5 mm
M
69 mm
N
19.0 mm
W
Diameter
20 mm
Z
Width across flats
SW 5 mm
OR1
OR-1 - O-ring
173047
GEW
Weight
700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772065089
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D