??
CAD model selection
Selectable products: 1
165092
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 F-1 - Support Element, cartridge flange, Spring advanced.
Bill of material
165092
BESTNR
Order No.
165092
ARTNR
Article No.
6964F-04-1
GS
Type
Normally extended
PDF
catalog sheet
PDF
F1
Contact force
4.5 - 9.0 N
SK
Support force at 350 bar
4.4 kN
C
Stroke
6.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
0.16 cm^3
MD
Tightening torque
40.5 Nm
A
Diameter
16.0 mm
B
47.5 mm
D
40.5 mm
E
5.5 mm
F
7.5 mm
G
Thread
M26x1.5 mm
J
Thread x Depth
M 8 x 7,5 mm
M
Diameter
24 mm
SW
Width across flats
23 mm
OR1
OR-1 - O-ring
479550
DI1
DI-1 - Seal
346270
GEW
Weight
160 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772165093
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D