??
CAD model selection
Selectable products: 1
165100
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 F-1 - Support Element, cartridge flange, Spring advanced.
Bill of material
165100
BESTNR
Order No.
165100
ARTNR
Article No.
6964F-11-1
GS
Type
Normally extended
PDF
catalog sheet
PDF
F1
Contact force
9.0 - 26.5 N
SK
Support force at 350 bar
11.0 kN
C
Stroke
9.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
0.33 cm^3
MD
Tightening torque
40.5 Nm
A
Diameter
20.5 mm
B
62.0 mm
D
49.5 mm
E
6.5 mm
F
8.5 mm
G
Thread
M35x1.5 mm
J
Thread x Depth
M10 x 11,5 mm
M
Diameter
31 mm
SW
Width across flats
30 mm
OR1
OR-1 - O-ring
479618
DI1
DI-1 - Seal
479592
GEW
Weight
320 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772165109
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D