??
CAD model selection
Selectable products: 1
66852
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964F - Support Element, base-flange-mounting, Air advanced
Bill of material
66852
BESTNR
Order No.
66852
ARTNR
Article No.
6964F-04-2
GS
Type
Normally extended
PDF
catalog sheet
PDF
F1
Contact force
4.5 - 9.0 N
SK
Support force at 350 bar
4.4 kN
C
Stroke
6.5 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
VOL
Vol.
0.16 cm^3
A
Diameter
16.0 mm
B
56.0 mm
D
25.0 mm
E
24.0 mm
F
5.5 mm
G
Thread / Diameter
M26 x 1,5 mm
SW
Width across flats
23 mm
SW1
Width across flats
- mm
J
Thread x Depth
M8 x 5 mm
K
33.5 mm
M
24.5 mm
P
44.5 mm
Q
17.5 mm
R1
Oil connection
G 1/8 Inch
S
13.0 mm
T
Diameter
5.5 mm
W
9 mm
X
31.0 mm
Y
9 mm
Z
8.5 mm
AA
Angle
7 °
AC
- mm
GEW
Weight
281 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066857
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.