??
CAD model selection
Selectable products: 1
66878
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964F - Support Element, base-flange-mounting, Air advanced
Bill of material
66878
BESTNR
Order No.
66878
ARTNR
Article No.
6964F-11-2
GS
Type
Normally extended
PDF
catalog sheet
PDF
F1
Contact force
9.0 - 26.5 N
SK
Support force at 350 bar
11 kN
C
Stroke
9.5 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
VOL
Vol.
0.33 cm^3
A
Diameter
20.5 mm
B
70.5 mm
D
33.0 mm
E
25.0 mm
F
6.5 mm
G
Thread / Diameter
M35 x 1,5 mm
SW
Width across flats
30 mm
SW1
Width across flats
- mm
J
Thread x Depth
M10 x 9 mm
K
41.5 mm
M
30.0 mm
P
59.0 mm
Q
24.0 mm
R1
Oil connection
G 1/8 Inch
S
18.0 mm
T
Diameter
7.0 mm
W
10 mm
X
43.0 mm
Y
10 mm
Z
8.5 mm
AA
Angle
7 °
AC
- mm
GEW
Weight
660 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066871
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D