??
CAD model selection
Selectable products: 1
66894
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964F - Support Element, base-flange-mounting, Air advanced
Bill of material
66894
BESTNR
Order No.
66894
ARTNR
Article No.
6964F-33
GS
Type
Normally extended
PDF
catalog sheet
PDF
F1
Contact force
40 - 80 N
SK
Support force at 350 bar
33.4 kN
C
Stroke
12.5 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
VOL
Vol.
1.64 cm^3
A
Diameter
38.0 mm
B
111.0 mm
D
68.5 mm
E
25.0 mm
F
12.5 mm
G
Thread / Diameter
57 mm
SW
Width across flats
50 mm
SW1
Width across flats
28.5 mm
J
Thread x Depth
M12 x 15 mm
K
63.5 mm
M
52.5 mm
P
76.0 mm
Q
31.5 mm
R1
Oil connection
G 1/8 Inch
S
26.0 mm
T
Diameter
7.0 mm
W
16 mm
X
61.0 mm
Y
16 mm
Z
10.3 mm
AA
Angle
0 °
AC
4 mm
GEW
Weight
2019 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066895
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D