??
CAD model selection
Selectable products: 1
66910
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964F - Support Element, base-flange-mounting, Air advanced
Bill of material
66910
BESTNR
Order No.
66910
ARTNR
Article No.
6964F-55
GS
Type
Normally extended
PDF
catalog sheet
PDF
F1
Contact force
49 - 71 N
SK
Support force at 350 bar
55.6 kN
C
Stroke
19.0 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
VOL
Vol.
4.26 cm^3
A
Diameter
51.0 mm
B
133.0 mm
D
76.0 mm
E
31.5 mm
F
12.5 mm
G
Thread / Diameter
76 mm
SW
Width across flats
70 mm
SW1
Width across flats
41.5 mm
J
Thread x Depth
M16 x 22 mm
K
89.0 mm
M
73.0 mm
P
97.0 mm
Q
44.5 mm
R1
Oil connection
G 1/8 Inch
S
36.5 mm
T
Diameter
9.0 mm
W
24 mm
X
81.5 mm
Y
24 mm
Z
10.3 mm
AA
Angle
0 °
AC
4 mm
GEW
Weight
4291 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066918
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D