??
CAD model selection
Selectable products: 1
165225
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 H-1 - Support Element, cartridge flange, Spring advanced.
Bill of material
165225
BESTNR
Order No.
165225
ARTNR
Article No.
6964H-04-1
PDF
catalog sheet
PDF
GS
Type and Design
Grundstellung eingefahren, Ausfahren hydraulisch
F1
Contact force
4.4 - 26.7 N
SK
Support force at 350 bar
4.4 kN
C
Stroke
6.5 mm
HUBC
Stroke C
mm
Enter value for HUBC
Stroke C
mm
cm
inch
ft
G
Thread
M26 x 1,5 mm
QMAX
oil flow rate
2.13 l/min
VOL
Vol.
1.3 cm^3
MD
Tightening torque
40.5 Nm
GEW
Weight
180 g
A
Diameter
16.0 mm
B
53.5 mm
D
42.5 mm
E
7.0 mm
F
5.5 mm
J
Thread x Depth
M8 x 5.0 mm
L
3.5 mm
M
Diameter
23.5 mm
SW
Width across flats
23 mm
SW1
Width across flats
13 mm
OR1
OR-1 - O-ring
-
OR2
OR-2 - O-ring
181289
DI1
DI-1 - Seal
550124
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772165222
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.