??
CAD model selection
Selectable products: 1
165241
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 H-1 - Support Element, cartridge flange, Spring advanced.
Bill of material
165241
BESTNR
Order No.
165241
ARTNR
Article No.
6964H-17-1
PDF
catalog sheet
PDF
GS
Type and Design
Grundstellung eingefahren, Ausfahren hydraulisch
F1
Contact force
27.0 - 53.0 N
SK
Support force at 350 bar
17.0 kN
C
Stroke
12.5 mm
HUBC
Stroke C
mm
Enter value for HUBC
Stroke C
mm
cm
inch
ft
G
Thread
M60 x 1,5 mm
QMAX
oil flow rate
2.13 l/min
VOL
Vol.
9.7 cm^3
MD
Tightening torque
136.0 Nm
GEW
Weight
1150 g
A
Diameter
38.0 mm
B
72.5 mm
D
55.0 mm
E
6.5 mm
F
12.5 mm
J
Thread x Depth
M12 x 6,5 mm
L
5.0 mm
M
Diameter
54.8 mm
SW
Width across flats
54 mm
SW1
Width across flats
19 mm
OR1
OR-1 - O-ring
-
OR2
OR-2 - O-ring
335422
DI1
DI-1 - Seal
474445
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772165246
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.