??
CAD model selection
Selectable products: 1
556963
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6941KP - Swing clamp, top-flange-mounting
Bill of material
556963
BESTNR
Order No.
556963
ARTNR
Article No.
6941KP-04-22
PDF
catalog sheet
PDF
TYPBA
Operating mode
double acting
BDMAX
max. operating pressure
100 bar
BDMIN
min. operating pressure
20 bar
SK
Clamping forces at 100 bar, with short clamping arm
4.5 kN
OPT
Clamping arm
TYPVERS
Type
left swinging
SHUB
Clamping stroke M
5.4 mm
GHUB
Total stroke N
13.0 mm
POS
Position
VSP
Vol. Sp
7.3 cm^3
VLO
Vol. Lo
10.6 cm^3
KFS
effective piston area Sp
5,5 cm^2
KFL
effective piston area Lo
8.0 cm^2
TMIN
t min. zulaessige Spannzeit mit Spannarm, Standard
0.36 l/min
QMAX
Q max.
1.20 l/min
KM
Piston mass moment of inertia JK
0.000011573 kg/m^2
A
Diameter
40 mm
B
118.0 mm
C
107.0 mm
D
33.0 mm
E
39 mm
F
31 mm
G
11 mm
H
Diameter
18 mm
H1
Diameter
- mm
JXT
J x Tiefe
M10 x 14 mm
K
Diameter
5.5 mm
L
20.7 mm
M
5.4 mm
N
13 mm
P
45 mm
S
34 mm
T
55 mm
V
22.5 mm
Y
26 mm
Z
9 mm
AC
Oil connection
G1/8 Inch
OR1
OR-1 - O-ring
457499
GEW
Weight
830 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007195
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.