??
CAD model selection
Selectable products: 1
556969
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6941KP - Swing clamp, top-flange-mounting
Bill of material
556969
BESTNR
Order No.
556969
ARTNR
Article No.
6941KP-11-22
PDF
catalog sheet
PDF
TYPBA
Operating mode
double acting
BDMAX
max. operating pressure
100 bar
BDMIN
min. operating pressure
20 bar
SK
Clamping forces at 100 bar, with short clamping arm
11.0 kN
OPT
Clamping arm
TYPVERS
Type
left swinging
SHUB
Clamping stroke M
7.5 mm
GHUB
Total stroke N
16.5 mm
POS
Position
VSP
Vol. Sp
21.8 cm^3
VLO
Vol. Lo
35.0 cm^3
KFS
effective piston area Sp
13.2 cm^2
KFL
effective piston area Lo
21.3 cm^2
TMIN
t min. zulaessige Spannzeit mit Spannarm, Standard
0.32 l/min
QMAX
Q max.
4.00 l/min
KM
Piston mass moment of inertia JK
0.0000137759 kg/m^2
A
Diameter
65 mm
B
155.0 mm
C
155.0 mm
D
44.5 mm
E
49.3 mm
F
39 mm
G
13 mm
H
Diameter
32 mm
H1
Diameter
31.79 mm
JXT
J x Tiefe
M12 x 14 mm
K
Diameter
6.6 mm
L
25.6 mm
M
5.5 mm
N
16.5 mm
P
70 mm
S
55 mm
T
81 mm
V
35.0 mm
Y
39.5 mm
Z
15 mm
AC
Oil connection
G1/4 Inch
OR1
OR-1 - O-ring
493478
GEW
Weight
2805 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007218
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D