??
CAD model selection
Selectable products: 1
328534
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KK-xxR - Link clamp double acting, clamp arm right
Bill of material
328534
BESTNR
Order No.
328534
ARTNR
Article No.
6942KK-38R
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
100 bar
BDMIN
min. operating pressure
15 bar
SK
Clamping force at 100 bar
7.5 kN
KK
Piston force at 100 bar
11.3 kN
POS
Position
SHUB
Clamping stroke
24.5 mm
GHUB
Total stroke
26.0 mm
OPTION
Clamp arm
VSP
Vol. Sp
27.8 cm^3
VLO
Vol. Lo
22.9 cm^3
KFS
effective piston area Sp
11.3 cm^2
KFL
effective piston area Lo
9.3 cm^2
MD
Tightening torque
11.0 Nm
KSD
Piston rod diameter
16 mm
KD
Diameter
38 mm
A
60.5 mm
A1
16.0 mm
B
21.0 mm
C
31.5 mm
D
3.0 mm
E
1.5 mm
F
22.5 mm
G
Thread
G 1/8 Inch
H
28 mm
H1
106 mm
H2
72.0 mm
H3
81.0 mm
H4
37.0 mm
I
13 mm
K
Diameter
54.9 mm
L
69.0 mm
M
23.5 mm
N
6.5 mm
O
16.0 mm
P
24 mm
R
47 mm
S
60 mm
U
12 mm
V
33.5 mm
X
72.89 °
G2
Diameter
6.8 mm
OR1
OR-1 - O-ring
161810
GEW
Weight
1549 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328535
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D