??
CAD model selection
Selectable products: 1
328625
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KK-xxR - Link clamp double acting, clamp arm right
Bill of material
328625
BESTNR
Order No.
328625
ARTNR
Article No.
6942KK-45R
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
100 bar
BDMIN
min. operating pressure
15 bar
SK
Clamping force at 100 bar
10.5 kN
KK
Piston force at 100 bar
15.9 kN
POS
Position
SHUB
Clamping stroke
28.0 mm
GHUB
Total stroke
29.5 mm
OPTION
Clamp arm
VSP
Vol. Sp
44.5 cm^3
VLO
Vol. Lo
35.8 cm^3
KFS
effective piston area Sp
15.9 cm^2
KFL
effective piston area Lo
12.8 cm^2
MD
Tightening torque
13.0 Nm
KSD
Piston rod diameter
20 mm
KD
Diameter
45 mm
A
71.0 mm
A1
18.7 mm
B
24.5 mm
C
37.0 mm
D
3.0 mm
E
2.5 mm
F
26.5 mm
G
Thread
G 1/4 Inch
H
30 mm
H1
124 mm
H2
82.0 mm
H3
96.0 mm
H4
43.5 mm
I
14 mm
K
Diameter
64.9 mm
L
81.0 mm
M
27.5 mm
N
7.5 mm
O
19.0 mm
P
30 mm
R
55 mm
S
70 mm
U
15 mm
V
39.5 mm
X
72.89 °
G2
Diameter
6.8 mm
OR1
OR-1 - O-ring
161810
GEW
Weight
2362 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328627
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D