??
CAD model selection
Selectable products: 1
328484
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KK - Link Clamp, double acting
Bill of material
328484
BESTNR
Order No.
328484
ARTNR
Article No.
6942KK-32
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
100 bar
BDMIN
min. operating pressure
15 bar
SK
Clamping force at 100 bar
5.3 kN
KK
Piston force at 100 bar
8.0 kN
POS
Position
SHUB
Clamping stroke
22.5 mm
GHUB
Total stroke
24.0 mm
OPTION
Clamp arm
VSP
Vol. Sp
16.5 cm^3
VLO
Vol. Lo
13.3 cm^3
KFS
effective piston area Sp
8.0 cm^2
KFL
effective piston area Lo
6.5 cm^2
MD
Tightening torque
7.6 Nm
KSD
Piston rod diameter
14 mm
KD
Piston diameter
32 mm
A
53.3 mm
A1
13.7 mm
B
18.5 mm
C
28.0 mm
D
3.5 mm
E
2.0 mm
F
21.0 mm
G
Thread
G 1/8 Inch
H
28 mm
H1
95 mm
H2
66.5 mm
H3
74.5 mm
H4
32.0 mm
I
13 mm
K
Diameter
47.9 mm
L
61.0 mm
M
20.0 mm
N
5.5 mm
O
22 mm
P
13.5 mm
R
40 mm
S
51 mm
U
11 mm
V
30.0 mm
X
76.8 °
G2
Diameter
5.5 mm
OR1
OR-1 - O-ring
161810
GEW
Weight
1098 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328481
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D