??
CAD model selection
Selectable products: 1
552012
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KK - Link Clamp, double acting
Bill of material
552012
BESTNR
Order No.
552012
ARTNR
Article No.
6942KK-56
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
100 bar
BDMIN
min. operating pressure
15 bar
SK
Clamping force at 100 bar
17.0 kN
KK
Piston force at 100 bar
25.5 kN
POS
Position
SHUB
Clamping stroke
33.0 mm
GHUB
Total stroke
34.5 mm
OPTION
Clamp arm
VSP
Vol. Sp
84.2 cm^3
VLO
Vol. Lo
71.7 cm^3
KFS
effective piston area Sp
25.5 cm^2
KFL
effective piston area Lo
21.7 cm^2
MD
Tightening torque
28.0 Nm
KSD
Piston rod diameter
22 mm
KD
Piston diameter
57 mm
A
86.0 mm
A1
30.2 mm
B
30.0 mm
C
45.0 mm
D
3.0 mm
E
2.5 mm
F
32.5 mm
G
Thread
G 1/4 Inch
H
35 mm
H1
140 mm
H2
89.0 mm
H3
105.0 mm
H4
47.0 mm
I
14 mm
K
Diameter
74.9 mm
L
94.5 mm
M
31.5 mm
N
11.0 mm
O
32 mm
P
22.0 mm
R
63 mm
S
85 mm
U
16 mm
V
45.0 mm
X
67.5 °
G2
Diameter
8.7 mm
OR1
OR-1 - O-ring
161810
GEW
Weight
3565 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772001506
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D