??
CAD model selection
Selectable products: 1
328542
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KL-xx-04 - Clamping arm, for link clamp no. 6942KK
Bill of material
328542
BESTNR
Order No.
328542
ARTNR
Article No.
6942KL-32-04
PDF
catalog sheet
PDF
KK
Piston force at 100 bar
8.0 kN
SK
Clamping force at 100 bar
5.3 kN
B
18.5 mm
C
28.0 mm
D
Diameter
10.0 mm
E
Diameter
8 mm
G
50.0 °
H
8 mm
H7
0.5 mm
K
11.5 mm
L
59.25 mm
N
30.2 mm
O
Thread
M 4
P
13.5 mm
R
6.75 mm
SW
2.0 mm
SW1
7 mm
GEW
Weight
76 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328542
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D