??
CAD model selection
Selectable products: 1
328559
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KL-xx-04 - Clamping arm, for link clamp no. 6942KK
Bill of material
328559
BESTNR
Order No.
328559
ARTNR
Article No.
6942KL-38-04
PDF
catalog sheet
PDF
KK
Piston force at 100 bar
11.3 kN
SK
Clamping force at 100 bar
7.5 kN
B
21.0 mm
C
31.5 mm
D
Diameter
12.0 mm
E
Diameter
10 mm
G
47.5 °
H
9 mm
H7
0.0 mm
K
12.0 mm
L
67.50 mm
N
34.9 mm
O
Thread
M 5
P
16.0 mm
R
8.00 mm
SW
2.5 mm
SW1
8 mm
GEW
Weight
99 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328559
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D