??
CAD model selection
Selectable products: 1
328641
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KL-xx-04 - Clamping arm, for link clamp no. 6942KK
Bill of material
328641
BESTNR
Order No.
328641
ARTNR
Article No.
6942KL-45-04
PDF
catalog sheet
PDF
KK
Piston force at 100 bar
15.9 kN
SK
Clamping force at 100 bar
10.5 kN
B
24.5 mm
C
37.0 mm
D
Diameter
16.0 mm
E
Diameter
12 mm
G
52.5 °
H
14 mm
H7
1.0 mm
K
17.0 mm
L
80.00 mm
N
39.6 mm
O
Thread
M 6
P
19.0 mm
R
9.50 mm
SW
3.0 mm
SW1
10 mm
GEW
Weight
195 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328641
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D