??
CAD model selection
Selectable products: 1
326975
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KR-xx-14 - Clamp arm, blank - for link clamp no. 6942KK
Bill of material
326975
BESTNR
Order No.
326975
ARTNR
Article No.
6942KR-25-14
PDF
catalog sheet
PDF
B
16.0 mm
C
44 mm
D
Diameter
8.0 mm
E
Diameter
6 mm
G
50.0 °
K
9.5 mm
L
65.00 mm
N
40.3 mm
P
12.0 mm
GEW
Weight
64 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772326975
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D