??
CAD model selection
Selectable products: 1
328575
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KR-xx-14 - Clamp arm, blank - for link clamp no. 6942KK
Bill of material
328575
BESTNR
Order No.
328575
ARTNR
Article No.
6942KR-38-14
PDF
catalog sheet
PDF
B
21.0 mm
C
58 mm
D
Diameter
12.0 mm
E
Diameter
10 mm
G
47.0 °
K
12.0 mm
L
86.00 mm
N
53.4 mm
P
16.0 mm
GEW
Weight
130 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328573
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D