??
CAD model selection
Selectable products: 1
328666
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KR-xx-14 - Clamp arm, blank - for link clamp no. 6942KK
Bill of material
328666
BESTNR
Order No.
328666
ARTNR
Article No.
6942KR-45-14
PDF
catalog sheet
PDF
B
24.5 mm
C
68 mm
D
Diameter
16.0 mm
E
Diameter
12 mm
G
52.5 °
K
14.0 mm
L
101.50 mm
N
61.1 mm
P
19.0 mm
GEW
Weight
222 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328665
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D