??
CAD model selection
Selectable products: 1
552016
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KR-xx-14 - Clamp arm, blank - for link clamp no. 6942KK
Bill of material
552016
BESTNR
Order No.
552016
ARTNR
Article No.
6942KR-56-14
PDF
catalog sheet
PDF
B
30.0 mm
C
70 mm
D
Diameter
16.0 mm
E
Diameter
12 mm
G
52.5 °
K
19.0 mm
L
110.00 mm
N
62.0 mm
P
22.0 mm
GEW
Weight
377 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772001544
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D