??
CAD model selection
Discontinued product
Product discontinued since Aug 31, 2022. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
561253
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6943C-1 - Vertical clamp with linear stroke
Bill of material
561253
BESTNR
Order No.
561253
ARTNR
Article No.
6943C-04-1
BDMAX
max. operating pressure
100 bar
BDMIN
min. operating pressure
30 bar
F2
Clamping force at 100 bar Sp*
4.2 kN
POS
Position
HSP
Clamping stroke H
6.0 mm
OPT
Clamp arm
KSP
effective piston area Sp
4,8 cm^2
VSP
Vol. Sp
3.4 cm^3
MD
Tightening torque
13 Nm
QMAX
Q max. with clamping arm, standard
1.9 l/min
A
Angle
56 °
A1
6.9 mm
B
15 mm
C
40 mm
D
Diameter
36 mm
E
Diameter
6.4 mm
F
7.0 mm
G
Diameter
44 mm
H
6 mm
H1
86 mm
H2
58.3 mm
H3
68.3 mm
H4
41.5 mm
H5
27.5 mm
H6
62.3 mm
K
34 mm
L
56 mm
M
24.0 mm
N
30.5 mm
P
18 mm
R
19 mm
S
49 mm
T
12.5 mm
T1
17,1 mm
V
36 mm
V1
21.0 mm
V2
22.3 mm
W
Diameter
38 mm
OR1
OR-1 - O-ring
564371
GEW
Weight
841 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007416
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.