??
CAD model selection
Selectable products: 8
559185
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6944EH - Support Element, cartridge flange, Spring advanced.
Bill of material
559185
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
GS
Type and Design
Normally retracted. Hydraulic advanced
F1
Contact force
N
SK
Support force at 70 bar
kN
H
Stroke
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
cm^3
MD
Tightening torque max.
Nm
MD1
Tightening torque max.
Nm
VQ
Max. oil flow rate Q
2.5 l/min
A
mm
B
mm
C
mm
D
Diameter
mm
E
mm
F
mm
G
Thread
mm
J
Diameter
mm
K
mm
L
mm
N
Diameter
mm
P
Diameter
mm
SW
Width across flats
mm
SW1
Width across flats
mm
SW2
Width across flats
mm
SW3
Width across flats
mm
OR1
OR-1 - O-ring
OR2
OR-2 - O-ring
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D