??
CAD model selection
Selectable products: 1
552203
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6944EH - Support Element, cartridge flange, Spring advanced.
Bill of material
552203
BESTNR
Order No.
552203
ARTNR
Article No.
6944EH-10-2
PDF
catalog sheet
PDF
GS
Type and Design
Normally retracted. Hydraulic advanced
F1
Contact force
5,8 - 9,7 N
SK
Support force at 70 bar
10.0 kN
H
Stroke
10.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
1,8 cm^3
MD
Tightening torque max.
80 Nm
MD1
Tightening torque max.
30 Nm
VQ
Max. oil flow rate Q
2.5 l/min
A
71 mm
B
11.0 mm
C
9.0 mm
D
Diameter
16 mm
E
11.0 mm
F
1.8 mm
G
Thread
M45 x 1,5 mm
J
Diameter
12.5 mm
K
4.0 mm
L
82.0 mm
N
Diameter
43.1 mm
P
Diameter
15.5 mm
SW
Width across flats
41 mm
SW1
Width across flats
13 mm
SW2
Width across flats
21 mm
SW3
Width across flats
11 mm
OR1
OR-1 - O-ring
552612
OR2
OR-2 - O-ring
240309
GEW
Weight
719 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772001698
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.