??
CAD model selection
Selectable products: 1
559184
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6944EH - Support Element, cartridge flange, Spring advanced.
Bill of material
559184
BESTNR
Order No.
559184
ARTNR
Article No.
6944EH-03-5
PDF
catalog sheet
PDF
GS
Type and Design
Normally retracted. Hydraulic advanced
F1
Contact force
3,7 - 5,5 N
SK
Support force at 70 bar
3.0 kN
H
Stroke
6.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
0,8 cm^3
MD
Tightening torque max.
32 Nm
MD1
Tightening torque max.
5,4 Nm
VQ
Max. oil flow rate Q
2.5 l/min
A
57 mm
B
9.0 mm
C
7.4 mm
D
Diameter
10 mm
E
7.6 mm
F
1.7 mm
G
Thread
M26 x 1,5 mm
J
Diameter
9.0 mm
K
3.0 mm
L
66.0 mm
N
Diameter
24.1 mm
P
Diameter
9.5 mm
SW
Width across flats
24 mm
SW1
Width across flats
8 mm
SW2
Width across flats
13 mm
SW3
Width across flats
8 mm
OR1
OR-1 - O-ring
552156
OR2
OR-2 - O-ring
552153
GEW
Weight
198 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019976
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D