??
CAD model selection
Selectable products: 1
552204
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6944KH - Support Element, top-flange-mounting, Spring advanced
Bill of material
552204
BESTNR
Order No.
552204
ARTNR
Article No.
6944KH-03-2
PDF
catalog sheet
PDF
GS
Type and Design
Normally retracted. Hydraulic advanced
F1
Contact force
2,8 - 3,8 N
SK
Support force at 70 bar
3.0 kN
H
Stroke
6.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
0,8 cm^3
MD1
Tightening torque max.
5,4 Nm
VQ
Max. oil flow rate Q
2.5 l/min
A
21.0 mm
B
9.0 mm
C
11,5 mm
D
Diameter
10 mm
E
19.0 mm
F
1.7 mm
G
Diameter
4.5 mm
J
Diameter
9.0 mm
K
3.0 mm
L
28 mm
M
50.0 mm
N
Diameter
29.9 mm
P
Diameter
9.5 mm
Q
30.5 mm
R
Thread
G 1/8 Inch
S
34 mm
T
3 mm
U
15.0 mm
V
20.5 mm
W
7 mm
X
Diameter
8 mm
Y
3.6 mm
Z
11 mm
SW1
Width across flats
8 mm
SW2
Width across flats
13 mm
SW3
Width across flats
8 mm
VV
- mm
OR1
OR-1 - O-ring
161802
GEW
Weight
430 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772552206
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D