??
CAD model selection
Selectable products: 1
552205
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6944KH - Support Element, top-flange-mounting, Spring advanced
Bill of material
552205
BESTNR
Order No.
552205
ARTNR
Article No.
6944KH-04-2
PDF
catalog sheet
PDF
GS
Type and Design
Normally retracted. Hydraulic advanced
F1
Contact force
3,6 - 5,6 N
SK
Support force at 70 bar
4.0 kN
H
Stroke
8.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
1,4 cm^3
MD1
Tightening torque max.
10 Nm
VQ
Max. oil flow rate Q
2.5 l/min
A
27.5 mm
B
10.5 mm
C
15,7 mm
D
Diameter
12 mm
E
18.0 mm
F
1.7 mm
G
Diameter
4.5 mm
J
Diameter
11.5 mm
K
3.5 mm
L
25 mm
M
52.0 mm
N
Diameter
35.9 mm
P
Diameter
11.5 mm
Q
32.0 mm
R
Thread
G 1/8 Inch
S
40 mm
T
5 mm
U
15.7 mm
V
23.5 mm
W
8 mm
X
Diameter
8 mm
Y
3.6 mm
Z
11 mm
SW1
Width across flats
10 mm
SW2
Width across flats
15 mm
SW3
Width across flats
10 mm
VV
- mm
OR1
OR-1 - O-ring
161802
GEW
Weight
545 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772001681
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D