??
CAD model selection
Selectable products: 1
552206
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6944KH - Support Element, top-flange-mounting, Spring advanced
Bill of material
552206
BESTNR
Order No.
552206
ARTNR
Article No.
6944KH-05-2
PDF
catalog sheet
PDF
GS
Type and Design
Normally retracted. Hydraulic advanced
F1
Contact force
4,7 - 7,8 N
SK
Support force at 70 bar
5.5 kN
H
Stroke
8.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
1,5 cm^3
MD1
Tightening torque max.
16,5 Nm
VQ
Max. oil flow rate Q
2.5 l/min
A
31.0 mm
B
11.0 mm
C
17 mm
D
Diameter
15 mm
E
16.5 mm
F
1.8 mm
G
Diameter
5.5 mm
J
Diameter
12.5 mm
K
4.0 mm
L
25 mm
M
57.0 mm
N
Diameter
39.9 mm
P
Diameter
14.5 mm
Q
34.5 mm
R
Thread
G 1/8 Inch
S
45 mm
T
5 mm
U
17.0 mm
V
26.0 mm
W
8 mm
X
Diameter
10 mm
Y
3.6 mm
Z
11 mm
SW1
Width across flats
13 mm
SW2
Width across flats
19 mm
SW3
Width across flats
11 mm
VV
1 mm
OR1
OR-1 - O-ring
161802
GEW
Weight
708 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772001674
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D