??
CAD model selection
Selectable products: 9
327619
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6974-2 MAXI - Centring clamp MAXI with two clamping points, double-acting
Bill of material
327619
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
SK100
Clamping force at 100 bar
kN
SK350
Clamping force at 350 bar
kN
SP
Clamping
2
N
Clamping diameter
mm
Enter value for N
Clamping diameter
mm
cm
inch
ft
NMIN
min.
mm
NMAX
max.
mm
H
Stroke
mm
D1
Bolt diameter
mm
QMAX
Max. oil flow rate Q
l/min
A
mm
B
Diameter
mm
C
mm
D
Diameter
mm
E
Diameter
mm
F
mm
G
Thread
mm
G1
Thread
mm
J
mm
K
6 mm
L
mm
L1
mm
M
Diameter
mm
O
mm
P
mm
R
mm
S
mm
SW
Width across flats
mm
OR1
OR-1 - O-ring
OR2
OR-2 - O-ring
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D