??
CAD model selection
Selectable products: 1
329102
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6974-2 MAXI - Centring clamp MAXI with two clamping points, double-acting
Bill of material
329102
BESTNR
Order No.
329102
ARTNR
Article No.
6974-2119
PDF
catalog sheet
PDF
SK100
Clamping force at 100 bar
8.0 kN
SK350
Clamping force at 350 bar
28.0 kN
SP
Clamping
2
N
Clamping diameter
mm
Enter value for N
Clamping diameter
mm
cm
inch
ft
NMIN
min.
119 mm
NMAX
max.
130 mm
H
Stroke
6.9 mm
D1
Bolt diameter
18 mm
QMAX
Max. oil flow rate Q
2.0 l/min
A
42.5 mm
B
Diameter
85 mm
C
19.1 mm
D
Diameter
118.9 mm
E
Diameter
32 mm
F
67 mm
G
Thread
M10 x 20 mm
G1
Thread
M 8 mm
J
10 mm
K
6 mm
L
91.0 mm
L1
64 mm
M
Diameter
74 mm
O
47 mm
P
80.0 mm
R
3.6 mm
S
2.5 mm
SW
Width across flats
13 mm
OR1
OR-1 - O-ring
542464
OR2
OR-2 - O-ring
542308
GEW
Weight
3761 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772329105
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D