??
CAD model selection
Selectable products: 1
329201
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6974-2 - Centring clamp MINI with two clamping points, double-acting
Bill of material
329201
BESTNR
Order No.
329201
ARTNR
Article No.
6974-2051
PDF
catalog sheet
PDF
SK100
Clamping force at 100 bar
4.0 kN
SK350
Clamping force at 350 bar
14.0 kN
SP
Clamping
2
N
Clamping diameter
mm
Enter value for N
Clamping diameter
mm
cm
inch
ft
NMIN
min.
51 mm
NMAX
max.
55 mm
HUB
Stroke
3.0 mm
QMAX
Max. oil flow rate Q
1.0 l/min
B
Diameter
35 mm
C
11.3 mm
D
Diameter
50.5 mm
D1
Bolt diameter
12 mm
E
Diameter
16.0 mm
F
40 mm
G
Thread
M6 x 12 mm
J
8 mm
K
6 mm
L
65.0 mm
L1
45 mm
M
Diameter
45 mm
O
27 mm
P
57.0 mm
R
2.6 mm
S
4.0 mm
OR1
OR-1 - O-ring
409508
OR2
OR-2 - O-ring
537985
GEW
Weight
652 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772329204
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D