??
CAD model selection
Selectable products: 1
328997
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6974-xxxx-1 - Connection plate for centring clamp, for O-ring connection
Bill of material
328997
BESTNR
Order No.
328997
ARTNR
Article No.
6974-7698-1
PDF
catalog sheet
PDF
A
Diameter
88 mm
B
17 mm
C
9.0 mm
D
Diameter
4 mm
E
32.0 mm
F
18.5 mm
SCR
Screw
M8x20
GEW
Weight
680 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328993
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D