??
CAD model selection
Selectable products: 1
329128
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6974-xxxx-1 - Connection plate for centring clamp, for O-ring connection
Bill of material
329128
BESTNR
Order No.
329128
ARTNR
Article No.
6974-98130-1
PDF
catalog sheet
PDF
A
Diameter
110 mm
B
20 mm
C
11.0 mm
D
Diameter
5 mm
E
39.8 mm
F
23.0 mm
SCR
Screw
M10x25
GEW
Weight
1271 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772329129
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.