??
CAD model selection
Selectable products: 1
329037
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6974-xxxx-2 - Connection plate for centring clamp, for pipeline connection
Bill of material
329037
BESTNR
Order No.
329037
ARTNR
Article No.
6974-7698-2
PDF
catalog sheet
PDF
A
Diameter
88 mm
B
30 mm
C
9.0 mm
D
Thread
G 1/4
E
32.0 mm
F
18.5 mm
SCR
Screw
M8x35
GEW
Weight
1210 g
D31
14.000 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772329037
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.