??
CAD model selection
Selectable products: 1
61184
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11 - Clamping Head, complete with base
Bill of material
61184
BESTNR
Order No.
61184
ARTNR
Article No.
AMF 6945-11-20x14x30
PDF
catalog sheet
PDF
SK
Clamping force at 400 bar
20 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
2.9 cm³
FK
Spring force min.
120 N
GEW
Weight
1471 g
A
14 mm
B
50 mm
C
40 mm
D
41.0 mm
F
15 mm
K
95.0 mm
L
80 mm
M
40 mm
W
31 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061180
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D