??
CAD model selection
Selectable products: 1
61192
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11 - Clamping Head, complete with base
Bill of material
61192
BESTNR
Order No.
61192
ARTNR
Article No.
AMF 6945-11-32x18x30
PDF
catalog sheet
PDF
SK
Clamping force at 400 bar
32 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
6.4 cm³
FK
Spring force min.
260 N
GEW
Weight
2855 g
A
18 mm
B
60 mm
C
50 mm
D
53.0 mm
F
20 mm
K
114.0 mm
L
100 mm
M
50 mm
W
31 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061197
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D