??
CAD model selection
Selectable products: 1
61432
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11 - Clamping Head, complete with base
Bill of material
61432
BESTNR
Order No.
61432
ARTNR
Article No.
AMF 6945-11-63x28x30
PDF
catalog sheet
PDF
SK
Clamping force at 400 bar
63 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
16.0 cm³
FK
Spring force min.
580 N
GEW
Weight
5080 g
A
28 mm
B
70 mm
C
60 mm
D
63.0 mm
F
30 mm
K
142.0 mm
L
120 mm
M
60 mm
W
31 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061432
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.