??
CAD model selection
Selectable products: 1
64006
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11 - Clamping Head, complete with base
Bill of material
64006
BESTNR
Order No.
64006
ARTNR
Article No.
AMF 6945-11-94x28x50
PDF
catalog sheet
PDF
SK
Clamping force at 400 bar
94 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
28.5 cm³
FK
Spring force min.
920 N
GEW
Weight
10380 g
A
28 mm
B
90 mm
C
70 mm
D
79.5 mm
F
34 mm
K
187.5 mm
L
150 mm
M
80 mm
W
55 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772064006
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D