??
CAD model selection
Selectable products: 1
60327
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11_O - Clamping Head
Bill of material
60327
BESTNR
Order No.
60327
ARTNR
Article No.
6945-11-63
PDF
catalog sheet
PDF
SK
Clamping force at 400 bar
63 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
16.0 cm³
SC
Screws
M 16X50 - 8.8
MD
Tightening torque max.
200 Nm
FK
Spring force min.
580 N
GEW
Weight
2700 g
B
Diameter
38 mm
C
60 mm
D
Diameter
45 mm
E
41 mm
F
38 mm
G
15 mm
K
63.0 mm
L
120 mm
M
60 mm
N
34 mm
P
48 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060329
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D