??
CAD model selection
Selectable products: 1
61218
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11_O - Clamping Head
Bill of material
61218
BESTNR
Order No.
61218
ARTNR
Article No.
6945-11-20
PDF
catalog sheet
PDF
SK
Clamping force at 400 bar
20 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
2.9 cm³
SC
Screws
M 10X35 - 10.9
MD
Tightening torque max.
65 Nm
FK
Spring force min.
120 N
GEW
Weight
790 g
B
Diameter
22 mm
C
40 mm
D
Diameter
25 mm
E
27 mm
F
26 mm
G
10 mm
K
41.0 mm
L
80 mm
M
40 mm
N
24 mm
P
30 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061210
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D