??
CAD model selection
Selectable products: 1
61234
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11_O - Clamping Head
Bill of material
61234
BESTNR
Order No.
61234
ARTNR
Article No.
6945-11-32
PDF
catalog sheet
PDF
SK
Clamping force at 400 bar
32 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
6.4 cm³
SC
Screws
M 12X45 - 10.9
MD
Tightening torque max.
120 Nm
FK
Spring force min.
260 N
GEW
Weight
1625 g
B
Diameter
26 mm
C
50 mm
D
Diameter
32 mm
E
34 mm
F
32 mm
G
13 mm
K
53.0 mm
L
100 mm
M
50 mm
N
28 mm
P
41 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061234
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D