??
CAD model selection
Selectable products: 1
63990
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11_O - Clamping Head
Bill of material
63990
BESTNR
Order No.
63990
ARTNR
Article No.
6945-11-94
PDF
catalog sheet
PDF
SK
Clamping force at 400 bar
94 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
28.5 cm³
SC
Screws
M 20X70 - 12.9
MD
Tightening torque max.
670 Nm
FK
Spring force min.
920 N
GEW
Weight
5600 g
B
Diameter
47 mm
C
70 mm
D
Diameter
55 mm
E
50 mm
F
55 mm
G
15 mm
K
79.5 mm
L
150 mm
M
80 mm
N
46 mm
P
62 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772063993
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D