??
CAD model selection
Selectable products: 1
60475
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11_u - Base for Clamping Head
Bill of material
60475
BESTNR
Order No.
60475
ARTNR
Article No.
6945-11-94x28
PDF
catalog sheet
PDF
A
for T-Slot
28 mm
H
36 mm
B
44 mm
C
19 mm
D
Thread
M10
F
55 mm
G
Thread
M20
K
125.5 mm
L
140 mm
M
80 mm
N
46 mm
P
47 mm
U
69.0 mm
GEW
Weight
4750 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060473
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D