??
CAD model selection
Selectable products: 1
61457
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11_u - Base for Clamping Head
Bill of material
61457
BESTNR
Order No.
61457
ARTNR
Article No.
6945-11-32x22
PDF
catalog sheet
PDF
A
for T-Slot
22 mm
H
30 mm
B
35 mm
C
14 mm
D
Thread
M10
F
32 mm
G
Thread
M12
K
82.0 mm
L
90 mm
M
50 mm
N
28 mm
P
32 mm
U
40.4 mm
GEW
Weight
1470 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061456
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D