??
CAD model selection
Selectable products: 1
61465
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11_u - Base for Clamping Head
Bill of material
61465
BESTNR
Order No.
61465
ARTNR
Article No.
6945-11-63x28
PDF
catalog sheet
PDF
A
for T-Slot
28 mm
H
37 mm
B
44 mm
C
18 mm
D
Thread
M10
F
38 mm
G
Thread
M16
K
94.0 mm
L
110 mm
M
60 mm
N
34 mm
P
40 mm
U
48.3 mm
GEW
Weight
2380 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061463
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D