??
CAD model selection
Selectable products: 1
61259
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11-xx-08 - Adaptor Plate
Bill of material
61259
BESTNR
Order No.
61259
ARTNR
Article No.
AMF 6945-11-20-08-10
PDF
catalog sheet
PDF
SC
Screws
M 10x45
F
26 mm
G
Diameter
11 mm
K
10 mm
M
40 mm
N
24 mm
U
32.7 mm
GEW
Weight
190 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061258
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D