??
CAD model selection
Selectable products: 1
61275
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11-xx-08 - Adaptor Plate
Bill of material
61275
BESTNR
Order No.
61275
ARTNR
Article No.
AMF 6945-11-32-08-10
PDF
catalog sheet
PDF
SC
Screws
M 12x50
F
32 mm
G
Diameter
13 mm
K
10 mm
M
50 mm
N
28 mm
U
40.4 mm
GEW
Weight
290 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061272
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D