??
CAD model selection
Selectable products: 1
61291
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11-xx-08 - Adaptor Plate
Bill of material
61291
BESTNR
Order No.
61291
ARTNR
Article No.
AMF 6945-11-63-08-10
PDF
catalog sheet
PDF
SC
Screws
M 16x60
F
38 mm
G
Diameter
17 mm
K
10 mm
M
60 mm
N
34 mm
U
48.3 mm
GEW
Weight
500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061296
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.